DC-to-DC Converters added to RHINO Power Supply Line
![]()
Cumming, GA --- April 2, 2008 --- AutomationDirect has extended its RHINO™ PSP line of power supplies to include DC-to-DC converters. Available with wide input ranges (9.5 to 18 VDC and 18 to 75 VDC), the four available models can be operated from all popular DC supply voltage systems. Tightly regulated output voltage provides a reliable power source for applications such as industrial process controls, factory automation, and other equipment exposed to critical industrial environments.
RHINO DC-to-DC converters can be used to isolate a specific load from the 24 volt bus voltage, and offer easy installation with snap-on DIN-rail mounting and detachable screw terminal blocks. Converters are also wall mountable with included wall-mount bracket. With prices starting at $70.25, the DC-to-DC converters are backed by a 3-year warranty. See the Rhino DC to DC converters at www.automationdirect.com/dc-converters.
AutomationDirect sells over 6,500 feature-packed products through its Online Automation Superstore and 2,000-page catalog. The company offers its customers high-quality automation products at prices well below the industry average, 24-hour order entry with same-day shipping on in-stock items, the best documentation in the industry, and award-winning sales and technical support For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.
Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com
Download high resolution image: 300 dpi TIFF