AcuAmp Current/Voltage Transducers and Switches Line Extension from AutomationDirect
Cumming, GA --- October 21, 2020 ... More transducers and switches have been added to the AutomationDirect sensors lineup. ATCH series adaptive true RMS current transducers ($169.00) are designed to monitor electric heat zero-crossing burst fired SCR controllers. These transducers provide faster response than temperature sensors and are a simplified method to monitor pulsed waveforms and are ideal for electrical heater applications.
3ACT/3ACTR Series AC 3-phase current transducers are designed for monitoring three-phase loads, motors, machines or buildings. A large triple-aperture fixed core design allows for a quick and easy installation. The transducer outputs are powered from an excitation voltage of 24 VAC or DC, isolated from the monitored circuit. Average and True RMS models are available with three outputs that are proportional to the AC current in each phase and a fourth output represents the average of the three.
ACTS series AC current sensors (from $295.00) combine a current operated switch and transducer and provides an analog output and a solid-state switched output which changes state when the current exceeds setpoint or falls below normal running current.
VADT series AC/DC voltage transducers ($142.00) are high-performance True RMS sensing for AC voltage in single-phase or 3-phase installations and DC voltage sensing in DC powered installations.
To learn more, visit www.automationdirect.com/current-transducers
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact:
Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com
High resolution image: 300 dpi TIF