User Manuals
These manuals are written and maintained by LS Electric and hosted on AutomationDirect.com to support the LS Electric XMC Motion Controller product line. AutomationDirect is not responsible for any errors, omissions, or typos contained in these manuals.
Click on the manual name for an overview of the contents and a link to download the manual PDF.
Download XMC Motion Controller User Manual (1412 pages)
| Chapter | Contents |
|---|---|
| 1 | Overview |
| 2 | Specification |
| 3 | Operation Order and Installation |
| 4 | Motion Control Operation |
| 5 | Memory and Parameter, I/O Signal |
| 6 | Motion Function Block |
| 7 | Program |
| 8 | Motion Control Function |
| 9 | NC Control Function |
| 10 | CPU Function |
| 11 | Datalog Function |
| 12 | SD Addition Function |
| 13 | Built-in Analog Functions |
| 14 | Local Ethernet Function |
| 15 | Built-in Cnet Communications |
| Appendix 1 | Flag List |
| Appendix 2 | Error Information and Measurement |
| Appendix 3 | Setting Example |
| Appendix 4 | Dimension |
| Appendix 5 | ESC (EtherCAT Slave Controller) Register |
| Appendix 6 | Using EtherCAT Slaves from other Companies |
| Appendix 7 | Cnet Communication Terminology Explanation |
| Appendix 8 | EtherCAT Diagnostics |
Download XEL-BSSCT User Manual (190 Pages)
| Chapter | Contents |
|---|---|
| 1 | Overview |
| 2 | System Configuration |
| 3 | Specifications |
| 4 | Installation and Wiring |
| 5 | Maintenance |
| 6 | Troubleshooting |
| 7 | EMC Specifications |
| 8 | EtherCAT Communication |
| 9 | Operation Method of the Adapter |
| 10 | Additional Functions |
| 11 | Example of EtherCAT Usage |
| Appendix 1 | Flag List |
| Appendix 2 | List of Objects |
| Appendix 3 | Dimension |
iX7NH AC Drive User Manual Download (464 pages)
| Chapter | Contents |
|---|---|
| 1 | Product Configuration |
| 2 | Product Specifications |
| 3 | Wiring and Connection |
| 4 | EtherCAT Communication |
| 5 | CiA402 Drive Profile |
| 6 | Drive Application Functions |
| 7 | Safety Functions |
| 8 | Tuning |
| 9 | Procedure Function |
| 10 | Object Dictionary |
| 11 | Maintenance and Inspection |
| 12 | Webserver Features |
| 13 | Modbus TCP |
| 14 | Test Drive |
| Appendix 1 | Update |
| Appendix 2 | L7NH รจ iX7NH Exchange |
PHOX DC Servo User Manual Download (438 pages)
| Chapter | Contents |
|---|---|
| 1 | Product Configuration |
| 2 | Wiring and Connection |
| 3 | EtherCAT Communication |
| 4 | CiA402 Drive Profile |
| 5 | Drive Application Functions |
| 6 | Safety Functions |
| 7 | Tuning |
| 8 | Procedure Function |
| 9 | Full-Closed Control |
| 10 | Indexing Operation |
| 11 | Object Dictionary |
| 12 | Maintenance and Inspection |
| 13 | Test Drive |
| Appendix | Firmware Update |
XG5000 User Manual Download (884 pages)
| Chapter | Contents |
|---|---|
| 1 | Introduction |
| 2 | Basic Application |
| 3 | Project |
| 4 | Variable |
| 5 | LD Edit |
| 6 | SFC Edit |
| 7 | Programming Convenience |
| 8 | Find/Replace |
| 9 | Parameter |
| 10 | Online |
| 11 | Monitoring |
| 12 | Debugging |
| 13 | Online Editing |
| 14 | |
| 15 | User Function/Function Block |
| 16 | XG-SIM |
| 17 | ST Edition |
| 18 | Dedicated XGR Function |
| 19 | Exclusive Functions for Event Input Module |
| 20 | LS Studio |
| 21 | Library Manager |
| 22 | IL Edit |