Using LS_SaveSDO
Element Name | Element Type | Description |
---|---|---|
Execute | Input | Edge detected request to execute the function block. |
Slave | Input/Output | Select the slave to save SDO data. This must be a UINT variable with a value of the slave axis number. |
Done | Output | Indicates the function block has finished the operation. |
Busy | Output | Indicates the function block is currently being executed. |
Error | Output | Indicates whether an error occurs or not. |
ErrorID | Output | Error Identification number. |
LS_SaveSDO Monitor Mode
After rebooting XMC and iX7 servo drive, Homing Method is still 35.
LM801-3