Using LS_ReadSDO2
Element Name | Element Type | Description |
---|---|---|
Execute | Input | Edge detected request to execute the function block |
Slave | Input/Output | Select the slave to read data from. This must be a UINT variable with a value of the slave axis number. |
Index | Input | Specify the index of the slave object. (0x0000 to 0x9FFF) |
SubIndex | Input | Specify the SubIndex of the slave object. (0 to 255) |
Length | Input | Specify the number of bytes to read. (1 to 4) |
TimeOut | Input | Specify the timeout value of the SDO read command in ms. |
Done | Output | Indicates the function block has finished the operation. |
Busy | Output | Indicates the function block is currently being executed. |
Error | Output | Indicates whether an error occurs or not. |
ErrorID | Output | Error Identification number. |
Value | Output | Value of the chosen Index and SubIndex. |

This example is reading the Homing method of an iX7 EtherCAT servo drive.
LM801-1