MC_Reset
Element Name | Element Type | Description |
---|---|---|
Execute | Input | Edge detected request to execute the function block. |
Axis | Input/Output | Axis reference variable. This can not be a constant. |
ErrorType | Input | Type of error to be reset. 0 = Axis Error and 1 = Common error. |
Done | Output | Indicates the function block completed successfully. |
Busy | Output | Indicates the function block is currently being executed. |
Error | Output | Indicates whether an error occurs or not. |
ErrorID | Output | Error Identification number. |

//Set Axis Reference
Axis1 := 1;
IF (_AX01_RDY) THEN
//Example of MC_Reset
INST_MC_RESET(Execute:=Execute_MCReset, Axis:=Axis1,
ErrorType:=INST_MC_RESET.ErrorType, ErrorID=>INST_MC_RESET.ErrorID);
END_IF;
LM508-1