SNTP Functions

The XMC supports the Network Time Protocol (NTP) through the built-in ethernet port. NTP is used to synchronize time using the Simple Network Time Protocol (SNTP).

  • The XMC must be connected to a network with an NTP server to use this function.

  • See Chapter 14 of the XMC User manual for FTP response codes and supported console commands.

SNTP Client Setup

Step Action
1

In the XG5000 project, open the Local Ethernet Parameter settings in the Project window.

2

Configure the IP Address of the XMC.

3

Select the FTP/SNTP Settings tab.

4

Enable the checkboxes labeled Enable NTP Time Synchronization and Behavior when initializing NTP.

5

Enter the NTP server information.

Note: XMC must have network access to these servers to work.

6

Set the Synchronization Cycle to choose how often the XMC will synchronize its time with the NTP server.

7

Set the Time Zone Setting to the appropriate time zone for the XMC.

8

Press OK button to finish configuration and write the project to the XMC.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

LM201