FTP Server Functions

The XMC supports the File Transfer Protocol (FTP) through the built-in ethernet port. FTP is a TCP/IP based protocol designed for transferring and managing files from a remote site. The XMC Motion Controller acts as an FTP server and the computer connecting to it will be the client.

  • The client can only access files on the SD memory card.

  • Files may only be read from the FTP server. This is to prevent modifications to the files.

  • See Chapter 14 of the XMC User manual for FTP response codes and supported console commands.

Warning: FTP password and user name are sent over clear text. Make sure to secure your network before enabling FTP.

FTP Server Setup

Step Action
1

In the XG5000 project, open the Local Ethernet Parameter settings in the Project window.

2

Configure the IP Address of the XMC.

3

Select the FTP/SNTP Settings tab.

4

Enable the checkbox labeled Enable FTP server.

5

Configure your User ID and Password.

6

Press the OK button to finish configuration.

7

Write the project to the XMC.

8

Connect to XMC with an FTP program.

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

LM200