XMC Motion Controller Hardware Overview
Expand the topics below for details about available XMC models, specifications, and power connections.
Model Number | Power Supply | # of EtherCAT Axes |
# of EtherCAT Nodes |
Inputs | Outputs | Analog Inputs | Analog Outputs | Encoder Inputs |
---|---|---|---|---|---|---|---|---|
XMC-E08A | 100 to 240 VAC | 8 | 16 | 8 | 16 | 2 channels | 2 channels | 2 channels |
XMC-E08A/DC | 19.2 to 28.8 VDC | 8 | 16 | 8 | 16 | |||
XMC-E16A | 100 to 240 VAC | 16 | 32 | 8 | 16 | |||
XMC-E16A/DC | 19.2 to 28.8 VDC | 16 | 32 | 8 | 16 |
Number | Name | Content |
---|---|---|
1 | Power input | 110/220 VAC power input and 24VDC output, or 24VDC input for DC systems. |
2 | Status display |
Displays the motion controller's operation mode:
See CPU Status Indicators below for details. |
3 | SD card connector | SD memory card slot. |
4 | Mode switch |
Sets the motion controller's operation mode.
See CPU Mode Switch below for details. |
5 | SD card command button |
Three operations possible:
|
6 | USB mini-B connector | USB connection access for XG5000. |
7 | Ethernet connector | Port to communicate Ethernet and connection access for XG5000. |
8 | EtherCAT port | EtherCAT port for controlling EtherCAT nodes. |
9 | Encoder input connector | Encoder input signals. |
10 | Digital input connector | Connector that accepts digital input signal. |
11 | Digital output connector | A connector that outputs a digital output signal. |
12 | Analog input connector | Connector that accepts analog input signal. |
13 | Analog output connector | A connector that outputs analog output signal. |
14 | Input/output display | Digital input/output, analog input/output, encoder input LED status. |
CPU Status Indicators
Indicator Label | Description |
---|---|
PWR | Red LED is illuminated when power is on. |
RUN | Green LED is illuminated when CPU is in RUN mode. |
ERR | Red LED is illuminated to indicate an error. OFF if no error is present. |
STATE | Red light ON when the SD card is installed. The red light flickers when an SD card error occurs. |
RD/WR | Flickering Red during SD memory reads or writes. |
CPU Mode Switch
Switch Label | Description |
---|---|
RUN | Executes the user program. Online edits are possible. Cannot perform a full Write from XG5000 when the switch is in this position. |
STOP | Default behavior is to not RUN the program. This is the default position of the CPU. XG5000 allows the user to use this position as a Remote Run from their program. XG5000 can perform a full Write operation when the switch is in this position. |
RST | Reset the program's operational state. |
The diagram below applies to XMC-E08A and XMC-E16A models.
-
100-240 VAC single-phase input.
-
Built-in 24VDC output that can supply 0.4 amps.
-
See the XMC User Manual (section 3.3.4) for grounding information.
The diagram below applies to XMC-E08A/DC and XMC-E16A/DC.
-
DC input rating is 19.2-28.8 VDC.
-
See the XMC User Manual (section 3.3.4) for grounding information.
LM000