XGB EtherCAT Circular Interpolation
Circular interpolation is used to move two axes in a circular path based on the target position and type of circular interpolation mode.
-
The XPM_IST function block is used to execute the circular interpolation from the Position data table.
-
The axes being controlled must already be configured using the XG-PM software before using XPM_IST.
-
XPM_ECON and XPM_SVON must be executed before any circular interpolation moves.
-
This example is in scan program LP632_CircularInterpolation_Example in OnlineHelp_ECAT_Example.

Element Name | Element Type | Description |
---|---|---|
REQ | Input | Edge detected request to execute the function block |
BASE | Input | Base number of the motion controller. Set to 0. |
SLOT | Input | Slot number of the motion controller. Set to the slot number of the XBF-PN04B or XBF-PN08B module. |
AXIS | Input | Axis number of the main axis for the circular interpolation move. XBF-PN04B:1~4, XBF-PN08B:1~8 |
STEP | Input | Step to execute in the position table. Must be a value between 0 – 400. If value is set to 0, then the current step is executed. This can be a constant or variable. |
DONE | Output | Status that function block is done. |
STAT | Output | Current status of the function block. Non-zero numbers will be an error or warning. |

The position table is setup in the XG-PM software.
Step | Action |
---|---|
1 |
Open the XG5000 project for the application. Go to Tools menuè Position Control to open XG-PM software.
|
2 |
Open the XG-PM project or Connect to PLC and select Project è Open from PLC.
|
3 |
Open the position data table in the Workspace for the axis that is being configured. This example shows Axis #1.
|

-
In this example Axis 1 is the main axis and Axis 2 is the sub axis.
-
The control types of Axis 1 and Axis 2 must match when using a relative circular interpolation move.
-
The target positions should be equal to 0 to move in a complete circle using relative circular interpolation.
-
The circular interpolation mode can be set to Center-Point, CW or Center-Point, CCW.
-
A valid circular interpolation auxiliary point (center point) must be entered.
-
In this example the starting points for Axis 1 and 2 are (0,0). The center point of the circle is chosen to be (1000,1000)
-
Step 15 in the Position table is being used for this example.
XPM_IST Code for Example
XG-PM Trend of Example
LP632