EtherCAT Module Installation and Network Setup

Video Tutorial

XBF-PN04B and XBF-PN08B Module Installation

The XEM CPU can support up to 2 XBF-PN0xB modules.

  • The XBF-PN04B and XBF-PN08B modules must be installed in the slot(s) directly adjacent to the XEM CPU.

  • If only using one module, the XBF-PN0xB module must be in I/O Slot 2.

  • If using two modules, the XBF-PN0xB modules must be in I/O Slots 2 and 3.

NOTE: Installing the modules in an unsupported configuration will cause the XEM CPU to give an error.

EtherCAT Network Setup with XBF-PN04B or XBF-PN08B

  • The XBF-PN08B and XBF-PN04B don’t support EtherCAT connections through a generic Ethernet switch.

  • EtherCAT nodes for XBF-PN0xB modules only support line topology.

  • If the node number switches on the servo drives are set to 0 then the axes will be numbered in the order they are connected.

  • The servo drive node number switches can be used to set a certain drive to a certain axis number.

  • ADC recommends configuring drive node numbers to match the desired axis number.

  • XBF-PN04B supports node numbers 1 ~ 4 for servo drives.

  • XBF-PN08B supports node numbers 1 ~ 8 for servo drives.

  • If two XBF-PN0xB modules are being used, their EtherCAT networks are separate from each other.

  • The axes may only do interpolation and synchronized movements with axes on the same EtherCAT network.

  • EtherCAT axes can not do interpolation and synchronized movements with the XEM CPU built-in pulse axes.

 

 

 

 

 

LP600