Reset Axis Error with XPM_RST
XPM_RST is used to reset an axis error. Once an error reset is executed, it erases error information from the selected axis.
Video Tutorial
XPM_RST Details
Element Name | Element Type | Description |
---|---|---|
REQ | Input | Edge detected request to execute the function block |
BASE | Input | Base number of the motion controller. Equal to 0 for built-in position control. |
SLOT | Input | Slot number of the motion controller. Equal to 1 for built-in position control |
AXIS | Input | Axis number to control. Set to 1 thru 6 for built-in axes. This can be a constant or variable. |
SEL | Input | Select axis error or common error. For XEM embedded positioning this value should always be set to ‘0’. |
DONE | Output | Status that the function block is done |
STAT | Output | Error status of the function block. |
Example use of XPM_RST
LP519