Manual Implicit Connection

Video Tutorial

  • Input Data (TèO) Assembly is 161 (hex = A1).

  • Output Data (OèT) Assembly is 162 (hex = A2).

  • Config Data Assembly is 100 (hex = 64).

  • Input and Output Data size will be based on the configuration from the addressing tool.

  • Config Data size is 0 bytes.

  • The previous example has an Input data size of 18 bytes.

  • The previous example has an Output data size of 10 bytes.

Note: XEL-BSSRT aligns data in word memory size. 16-bit data type or 8-bit data type can be used.

 

 

 

 

 

 

 

 

 

 

LP216-7