Setting L7P Node Number Switch

Set the Node ID (Modbus Address) with the rotary dial switch and DIP switch #3 (both located below the 7-segment LEDs). DIP switch #3 adds a value of 16 to the Rotary dial switch’s Node ID value when switch #3 is ON. This must be different then the XEM CPU Modbus Address.

Note: Rotary dial settings only take effect after power cycle or software reset.

Desired Node Address Rotary Dial Position DIP Switch #3 Position
0 0 OFF
1 1
2 2
3 3
4 4
5 5
6 6
7 7
8 8
9 9
10 A
11 B
12 C
13 D
14 E
15 F
16 0 ON
17 1
18 2
19 3
20 4
21 5
22 6
23 7
24 8
25 9
26 A
27 B
28 C
29 D
30 E
31 F

 

 

 

 

 

 

 

LP215-2