Set up the Modbus Server Mode on XEM CPU

Step Action
1

In the Project window, open Network Configuration and double-click LS PLC[B0S1 Internal FE net].

2

In the Basic Settings window, set the IP Address.

3

In the Driver Setting section, set the Server Mode: to Modbus Server.

4

Click Modbus Settings to open the config window.

5 Configure the Modbus Settings. See below for details.

 

Modbus Settings - Default Data Mapping

The default mapping is noted below.

  • Only Direct Address Tags can be used in the Modbus Settings fields. (No user defined variable tags can be used.)

  • We recommended using the M and W Memory types.

  • The default mapping uses the physical input (%IX) and output(%QX) addresses in the Bit read/write areas. These addresses will allow control of actual PLC I/O remotely.

 

 

 

LP203-1