| ASCII Table |
Topic: CL206
|
To determine the Hex value of the ASCII character, use the column number as the first digit and the row number as the second digit.
|
Hex |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
A |
B |
C |
D |
E |
F |
|
0 |
NUL |
DLE |
SP |
0 |
@ |
P |
` |
p |
80h |
90h |
A0h |
B0h |
C0h |
D0h |
E0h |
F0h |
|
1 |
SOH |
DC1 |
! |
1 |
A |
Q |
a |
q |
81h |
91h |
A1h |
B1h |
C1h |
D1h |
E1h |
F1h |
|
2 |
STX |
DC2 |
" |
2 |
B |
R |
b |
r |
82h |
92h |
A2h |
B2h |
C2h |
D2h |
E2h |
F2h |
|
3 |
ETX |
DC3 |
# |
3 |
C |
S |
c |
s |
83h |
93h |
A3h |
B3h |
C3h |
D3h |
E3h |
F3h |
|
4 |
EOT |
DC4 |
$ |
4 |
D |
T |
d |
t |
84h |
94h |
A4h |
B4h |
C4h |
D4h |
E4h |
F4h |
|
5 |
ENQ |
NAC |
% |
5 |
E |
U |
e |
u |
85h |
95h |
A5h |
B5h |
C5h |
D5h |
E5h |
F5h |
|
6 |
ACK |
SYN |
& |
6 |
F |
V |
f |
v |
86h |
96h |
A6h |
B6h |
C6h |
D6h |
E6h |
F6h |
|
7 |
BEL |
ETB |
' |
7 |
G |
W |
g |
w |
87h |
97h |
A7h |
B7h |
C7h |
D7h |
E7h |
F7h |
|
8 |
BS |
CAN |
( |
8 |
H |
X |
h |
x |
88h |
98h |
A8h |
B8h |
C8h |
D8h |
E8h |
F8h |
|
9 |
HT |
EM |
) |
9 |
I |
Y |
i |
y |
89h |
99h |
A9h |
B9h |
C9h |
D9h |
E9h |
F9h |
|
A |
LF/NL |
SUB |
* |
: |
J |
Z |
j |
z |
8Ah |
9Ah |
AAh |
BAh |
CAh |
DAh |
EAh |
FAh |
|
B |
VT |
ESC |
+ |
; |
K |
[ |
k |
{ |
8Bh |
9Bh |
ABh |
BBh |
CBh |
DBh |
EBh |
FBh |
|
C |
FF |
FS |
, |
< |
L |
\ |
l |
| |
8Ch |
9Ch |
ACh |
BCh |
CCh |
DCh |
ECh |
FCh |
|
D |
CR |
GS |
- |
= |
M |
] |
m |
} |
8Dh |
9Dh |
ADh |
BDh |
CDh |
DDh |
EDh |
FDh |
|
E |
SO |
RS |
. |
> |
N |
^ |
n |
~ |
8Eh |
9Eh |
AEh |
BEh |
CEh |
DEh |
EEh |
FEh |
|
F |
SI |
US |
/ |
? |
O |
_ |
o |
DEL |
8Fh |
9Fh |
AFh |
BFh |
CFh |
DFh |
EFh |
FFh |