| Data Types |
Topic: CL196
|
The CLICKPLC supports the DataTypes shown in the table below. In the CLICKPLC programming software, each data type is indicated with a small icon.
|
Data Type |
Icon |
Data Ranges |
Typing Rules |
Example |
|
Bit |
|
0 or 1 |
Type "b" at right side of value |
0b |
|
Integer |
|
Single Word Integer: |
Type number directly into data value field on setup dialog |
1234 |
|
Integer2 |
|
Double Word Integer: |
||
|
Floating Point |
|
-3.4028235E+38 |
Type number with decimal point directly into data value field on setup dialog |
1.23 |
|
HEX |
|
0000h to FFFFh |
Type "h" at the right side of the value |
1234h, 8F6Ah |
|
Text |
|
Single ASCII Character |
Surround with double quotation marks |
"AutomationDirect" |
|
|
Note: The Click PLC does not support BCD or Octal Data Type. |
|