Memory Addresses |
Topic: CL195
|
Range |
Data Type |
Data Type
|
Default Retentive Setup |
||
X |
Inputs |
X001 - X816 |
Bit |
|
No |
Y |
Outputs |
Y001 - Y816 |
Bit |
|
No |
C |
Control Relays (Internal Bits) |
C1 - C2000 |
Bit |
|
No |
T |
Timer Bits |
T1 - T500 |
Bit |
|
No |
CT |
Counter Bits |
CT1 - CT250 |
Bit |
|
Yes |
SC |
System Control Relays (Internal Bits) |
SC1 - SC1000 |
Bit |
|
Always No |
Data Memory Addresses |
Range |
Data Type |
Data Type
|
Default Retentive Setup |
||
DS |
Data Register |
DS1 - DS4500 |
Single Word Integer |
|
Yes |
|
DD |
Data Register |
DD1 - DD1000 |
Double Word Integer |
|
Yes |
|
DH |
Data Register |
DH1 - DH500 |
Hex |
|
Yes |
|
DF |
Data Register |
DF1 - DF500 |
Floating Point |
|
Yes |
|
XD |
Input Register |
XD0 |
Slot0 |
Hex |
|
Always No |
XD0u |
Slot1 |
|||||
XD1 - XD8 |
Expansion 1-8 |
|||||
YD |
Output Register |
YD0 |
Slot0 |
Hex |
|
Always No |
YD0u |
Slot1 |
|||||
YD1 - YD8 |
Expansion 1-8 |
|||||
TD |
Timer Current Values |
TD1 - TD500 |
Single Word Integer |
|
No |
|
CTD |
Counter Current Values |
CTD1 - CTD250 |
Double Word Integer |
|
Yes |
|
SD |
System Data Register |
SD1 - SD1000 |
Single Word Integer |
|
Always No |
|
TXT |
Text Data Register |
TXT1 - TXT1000 |
ASCII (7-bit) |
|
Yes |