CPU Built-in I/O Setup: Output Tab (Basic and Standard CPU)

Topic: CL150

Purpose

The CPU Built-in I/O Setup Output Tab dialog gives the user access to setup parameters that are available exclusively for the Built-in outputs. When the Output Tab is selected the window shown below is displayed.

1 General: Selecting the General Tab displays the CPU Built-in I/O General options. To learn more about the General Tab, click on the green text.

2 Input: Selecting the Input Tab displays the CPU Built-in I/O, Input setup options. To learn more about the Input Tab setup, click on the green text.

3 Regular: This is the default selection and sets the Outputs to their normal operation. No setup is required here because there are no other options at this time.

Related Topics:

CPU Built-in I/O Setup: Input Tab (Basic and Standard CPU)
CPU Built-in I/O Setup: General Tab (Basic and Standard CPU)