AutomationDirect GS Drives Addressing

Topic: CM519
Motor Parameters
Memory Type Read/Write Type Data Type
P0.00_MOTOR_VOLT R/W Word
P0.01_MOTOR_AMP R/W Word
P0.02_MOTOR_BASE_FREQ R/W Word
P0.03_MOTOR_BASE_RPM R/W Word
P0.04_MOTOR_MAX_RPM R/W Word
P0.05_MOTOR_AUTO_DET R/W Word
P0.06_MOTOR_RESISTANCE R/W Word
P0.07_MOTOR_NOLOAD_CURR R/W Word
Ramp Parameters
Memory Type Read/Write Type Data Type
P1.00_STOP_METHODS R/W Word
P1.01_ACCEL_TIME1 R/W Word
P1.02_DECEL_TIME1 R/W Word
P1.03_ACCEL_S_CURV R/W Word
P1.04_DECEL_S_CURV R/W Word
P1.05_ACCEL_TIME2 R/W Word
P1.06_DECEL_TIME2 R/W Word
P1.07_SEL_2ND_ACCEL_METH R/W Word
P1.08_ACCEL1_2_FREQ R/W Word
P1.09_DECEL2_1_FREQ R/W Word
P1.10_SKIP_FREQ1 R/W Word
P1.11_SKIP_FREQ2 R/W Word
P1.12_SKIP_FREQ3 R/W Word
P1.13_SKIP_FREQ4 R/W Word
P1.14_SKIP_FREQ5 R/W Word
P1.17_SKIP_FREQ_BAND R/W Word
P1.18_DC_INJECT_CURR R/W Word
P1.19_DC_INJECT_VOLT_LEV R/W Word
P1.20_DC_INJECT_STARTUP R/W Word
P1.21_DC_INJECT_STOP R/W Word
P1.22_DC_INJECT_START_PT R/W Word
Volt/Hertz Parameters
Memory Type Read/Write Type Data Type
P2.00_VOLT_HZ_SETT R/W Word
P2.01_SLIP_COMP R/W Word
P2.02_AUTO_TORQ_BOOST R/W Word
P2.03_TORQ_COMP_TIME R/W Word
P2.04_MID_PT_FREQ R/W Word
P2.05_MID_PT_VOLT R/W Word
P2.06_MIN_OUT_FREQ R/W Word
P2.07_MIN_OUT_VOLT R/W Word
P2.08_PWM_CARR_FREQ R/W Word
P2.10_CONTROL_MODE R/W Word
Digital Parameters
Memory Type Read/Write Type Data Type
P3.00_SOURCE_OP_CMD R/W Word
P3.01_MULTI_FNC_DI1_2 R/W Word
P3.02_MULTI_FNC_DI3 R/W Word
P3.03_MULTI_FNC_DI4 R/W Word
P3.04_MULTI_FNC_DI5 R/W Word
P3.05_MULTI_FNC_DI6 R/W Word
P3.06_MULTI_FNC_DI7 R/W Word
P3.07_MULTI_FNC_DI8 R/W Word
P3.08_MULTI_FNC_DI9 R/W Word
P3.09_MULTI_FNC_DI10 R/W Word
P3.10_MULTI_FNC_DI11 R/W Word
P3.11_MULTI_FNC_RELAY R/W Word
P3.12_MULTI_FNC_DO1 R/W Word
P3.13_MULTI_FNC_DO2 R/W Word
P3.14_MULTI_FNC_DO3 R/W Word
P3.16_DESIRED_FREQ R/W Word
P3.17_DESIRED_CURR R/W Word
P3.18_PID_DEV_LEVEL R/W Word
P3.19_PID_DEV_TIME R/W Word
P3.20_DESIRED_FREQ2 R/W Word
P3.30_FREQ_OUT_MULTIPLY R/W Word
P3.31_2ND_SRC_OP_CMD R/W Word
Analog Parameters
Memory Type Read/Write Type Data Type
P4.00_SOURCE_FREQ_CMD R/W Word
P4.01_FREQ_CMD_OFF_POL R/W Word
P4.02_FREQ_CMD_OFFSET R/W Word
P4.03_FREQ_CMD_GAIN R/W Word
P4.04_FREQ_CMD_REVERSE R/W Word
P4.05_LOSS_AI2 R/W Word
P4.11_ANALOG_OUT_SIGNAL R/W Word
P4.12_ANALOG_OUT_GAIN R/W Word
P4.13_2ND_SRC_FREQ_CMD R/W Word
P4.14_2ND_FREQ_CMD_OFF_POL R/W Word
P4.15_2ND_FREQ_CMD_OFF R/W Word
P4.16_2ND_FREQ_CMD_GAIN R/W Word
P4.17_TRIM_FREQ_REF R/W Word
P4.18_TRIM_MODE_SEL R/W Word
Presets
Memory Type Read/Write Type Data Type
P5.00_JOG R/W Word
P5.01_MULTI_SPEED1 R/W Word
P5.02_MULTI_SPEED2 R/W Word
P5.03_MULTI_SPEED3 R/W Word
P5.04_MULTI_SPEED4 R/W Word
P5.05_MULTI_SPEED5 R/W Word
P5.06_MULTI_SPEED6 R/W Word
P5.07_MULTI_SPEED7 R/W Word
P5.08_MULTI_SPEED8 R/W Word
P5.09_MULTI_SPEED9 R/W Word
P5.10_MULTI_SPEED10 R/W Word
P5.11_MULTI_SPEED11 R/W Word
P5.12_MULTI_SPEED12 R/W Word
P5.13_MULTI_SPEED13 R/W Word
P5.14_MULTI_SPEED14 R/W Word
P5.15_MULTI_SPEED15 R/W Word
Protection Parameters
Memory Type Read/Write Type Data Type
P6.00_ELECT_THERM_OL R/W Word
P6.01_AUTO_RES_FAULT R/W Word
P6.02_MOMENT_PWR_LOSS R/W Word
P6.03_REVERSE_INHIBIT R/W Word
P6.04_AUTO_VOLT_REGUL R/W Word
P6.05_OV_VOLT_STALL_PROT R/W Word
P6.06_AUTO_ADJ_ACCELDECEL R/W Word
P6.07_OV_TORQ_DET_MODE R/W Word
P6.08_OV_TORQ_DET_LEVEL R/W Word
P6.09_OV_TORQ_DET_TIME R/W Word
P6.10_OV_CURR_STALL_PROT_ACCEL R/W Word
P6.11_OV_CURR_STALL_PROT_OP R/W Word
P6.12_MAX_PWR_LOSS_TIME R/W Word
P6.13_BASE_BLK_TIME_SEARCH R/W Word
P6.14_MAX_SEARCH_CURR_LEVEL R/W Word
P6.15_UP_BOUND_OUT_FREQ R/W Word
P6.16_LO_BOUND_OUT_FREQ R/W Word
P6.17_OV_VOLT_STALL_PROT_LEVEL R/W Word
P6.18_BRAKE_VOLT_LEVEL R/W Word
P6.30_LINE_START_LOCK R/W Word
P6.31_PRESENT_FAULT_REC R/W Word
P6.32_2ND_FAULT_REC R/W Word
P6.33_3RD_FAULT_REC R/W Word
P6.34_4TH_FAULT_REC R/W Word
P6.35_5TH_FAULT_REC R/W Word
P6.36_6TH_FAULT_REC R/W Word
PID Parameters
Memory Type Read/Write Type Data Type
P7.00_IN_TERM_PID_FEEDBACK R/W Word
P7.01_PV_100_VALUE R/W Word
P7.02_PID_SP_SOURCE R/W Word
P7.03_PID_FEEDBACK_GAIN R/W Word
P7.04_PID_SP_OFFSET_POLARITY R/W Word
P7.05_PID_SP_OFFSET R/W Word
P7.06_PID_SP_GAIN R/W Word
P7.10_PID_SP R/W Word
P7.11_PID_MULTI_SP1 R/W Word
P7.12_PID_MULTI_SP2 R/W Word
P7.13_PID_MULTI_SP3 R/W Word
P7.14_PID_MULTI_SP4 R/W Word
P7.15_PID_MULTI_SP5 R/W Word
P7.16_PID_MULTI_SP6 R/W Word
P7.17_PID_MULTI_SP7 R/W Word
P7.20_PROPORT_CNTRL R/W Word
P7.21_INTEGRAL_CNTRL R/W Word
P7.22_DERIV_CNTRL R/W Word
P7.23_UP_BOUND_INTEG_CNTRL R/W Word
P7.24_DERIV_FILTER_TIME R/W Word
P7.25_PID_OUT_FREQ_LIMIT R/W Word
P7.26_FEEDBCK_SIG_DET_TIME R/W Word
P7.27_PID_FEEDBCK_LOSS R/W Word
P7.28_PID_FEEDBCK_LOSS_PRE R/W Word
Display Parameters
Memory Type Read/Write Type Data Type
P8.00_USE_DEF_DISP_FNCT R/W Word
P8.01_FREQ_SCALE_FACTOR R/W Word
P8.02_BACKLIGHT_TIMER R/W Word
Communications Parameters
Memory Type Read/Write Type Data Type
P9.00_COMM_ADDRESS R Word
P9.01_BAUD_RATE R Word
P9.02_COMM_PROTOCOL R Word
P9.03_TRANS_FAULT_TREAT R/W Word
P9.04_TIMEOUT_DETECT R/W Word
P9.05_TIMEOUT_DURATION R/W Word
P9.07_PARAM_LOCK R/W Word
P9.08_RESTORE_DEFAULT R/W Word
P9.11_BLK_TRANSFER_PARAM1 R/W Word
P9.12_BLK_TRANSFER_PARAM2 R/W Word
P9.13_BLK_TRANSFER_PARAM3 R/W Word
P9.14_BLK_TRANSFER_PARAM4 R/W Word
P9.15_BLK_TRANSFER_PARAM5 R/W Word
P9.16_BLK_TRANSFER_PARAM6 R/W Word
P9.17_BLK_TRANSFER_PARAM7 R/W Word
P9.18_BLK_TRANSFER_PARAM8 R/W Word
P9.19_BLK_TRANSFER_PARAM9 R/W Word
P9.20_BLK_TRANSFER_PARAM10 R/W Word
P9.21_BLK_TRANSFER_PARAM11 R/W Word
P9.22_BLK_TRANSFER_PARAM12 R/W Word
P9.23_BLK_TRANSFER_PARAM13 R/W Word
P9.24_BLK_TRANSFER_PARAM14 R/W Word
P9.25_BLK_TRANSFER_PARAM15 R/W Word
P9.26_COMM_SPEED_REF R/W Word
P9.27_COMM_RUN_CMD R/W Discrete
P9.28_COMM_DIRECT_CMD R/W Discrete
P9.29_COMM_EXT_FAULT R/W Discrete
P9.30_COMM_RESET_FAULT R/W Discrete
P9.31_COMM_JOG_CMD R/W Discrete
P9.39_FIRMWARE_REV R/W Word
P9.40_PARAM_COPY R/W Word
P9.41_GS_SERIES_NUMBER R Word
P9.42_MANUF_MODEL_INFO R Word
Encoder Feedback Parameters
Memory Type Read/Write Type Data Type
P10.00_ENCODER_PPR R/W Word
P10.01_ENCODER_TYPE_INPUT R/W Word
P10.02_PROPORTION_GAIN R/W Word
P10.03_INTEGRAL_GAIN R/W Word
P10.04_SPD_CNTRL_OUT_SPEED_LIM R/W Word
P10.05_ENCODER_LOSS_DET R/W Word
Status Monitor Parameters
Memory Type Read/Write Type Data Type
2100_STATUS_MONITOR1 R Word
2101_STATUS_MONITOR2 R Word
2102_FREQ_COMMAND R Word
2103_OUTPUT_FREQ R Word
2104_OUTPUT_CURRENT R Word
2105_DC_BUS_VOLT R Word
2106_OUTPUT_VOLT R Word
2107_MOTOR_RPM R Word
2108_SCALE_FREQ(LOW) R Word
2109_SCALE_FREQ(HIGH) R Word
210A_PWR_FACTOR_ANGLE R Word
210B_PERCENT_LOAD R Word
210C_PID_SETPOINT R Word
210D_PID_FEEDBACK R Word
2110_FIRMWARE_VER R Word