Entivty (H2-WinPLC) Modbus RTU and Modbus TCP/IP Ethernet Addressing |
Topic: CM497![]() |
|
Note: : You cannot manually create tags for the Think & Do drivers in the C-more Software. You mist import the Map File. When you complete a Build Project and Save in the Think & DoSoftware, Think & Do creates a folder with the Project Name (in the ThinkNDo\Projects folder). The Map File is in ThinkNDo\Projects\ProjectName\RTE Windows CE - Think & Do WinPLC. |
Prior to Studio Version 7.2
Entivity Studio Data Type | Logical ID / Index |
---|---|
OUTPUT | O-0 to O-4095 |
FLAG | F-0 to F-4095 |
INPUT | I-0 to I-4095 |
COUNTER | C-0 to C-2047 |
FLOAT | FP-0 to FP-1023 |
NUMBER | N-0 to N-1023 |
STRING | S-0 to S-192 |
Studio Version 7.2 and Later
Entivity Studio Data Type | Logical ID / Index |
---|---|
OUTPUT | O-0 to O-4095 |
FLAG | F-0 to F-9999 |
INPUT | I-0 to I-6143 |
COUNTER | C-0 to C-9999 |
FLOAT | FP-0 to FP-9999 |
NUMBER | N-0 to N-9999 |
STRING | S-0 to S-192 |