D |
0/00 - 32767/15 |
Data Memory |
R/W |
Bit |
0 - 32767 |
Word |
T |
T(CONN) |
0 - 32767 |
Timer Complete |
R/W |
Bit |
T(COIL) |
Timer Running |
Bit |
T |
Timer Current |
Word |
ST |
ST(CONN) |
0 - 32767 |
Retentive Timer Comp. |
R/W |
Bit |
ST(COIL) |
Retentive Timer Running |
Bit |
ST |
Retentive Timer Current |
Word |
C |
C(CONN) |
0 - 32767 |
Counter Complete |
R/W |
Bit |
C(COIL) |
Counter Running |
Bit |
C |
Counter Current |
Word |
X(HEX) |
0 - 1FFF |
Inputs |
R/W |
Bit |
Y(HEX) |
0 - 1FFF |
Outputs |
R/W |
Bit |
M |
0 -32767 |
Internal Relay |
R/W |
Bit |
L |
0 -32767 |
Latch Relay |
R/W |
Bit |
S |
0 -32767 |
Step Relay |
R/W |
Bit |
F |
0 -32767 |
Annunciator |
R/W |
Bit |
B(HEX) |
0 - 7FFF |
Link Relay |
R/W |
Bit |
V |
0 -32767 |
Edge Relay |
R/W |
Bit |
W(HEX) |
0/00 - 7FFF/15 |
Link Register |
R/W |
Bit |
0 - 7FFF |
Word |
ZR |
0/00 - 1042431/15 |
File Register |
R/W |
Bit |
0 - 1042431 |
Word |
SM |
0 - 2047 |
Special Relay |
R |
Bit |
SB(HEX) |
0 - 7FF |
Link Special Relay |
R/W |
Bit |
SD |
0/00 - 2047/15 |
Special Register |
R |
Bit |
0 - 2047 |
Word |
SW(HEX) |
0/00 - 7FF/15 |
Link Special Register |
R/W |
Bit |
0 - 7FF |
Word |
Related Topics
Topic: 486.htm
Copyright © AutomationDirect, Inc.
Version 8.22.1