I |
I |
0.00 - 15.7 |
Input Memory |
R/W |
Bit |
IB |
0 - 15 |
Byte |
IW |
0 - 14 |
Word |
ID |
0 - 12 |
Double Word |
Q |
Q |
0.00 - 15.7 |
Output Memory |
R/W |
Bit |
QB |
0 - 15 |
Byte |
QW |
0 -14 |
Word |
QD |
0 - 12 |
Double Word |
M |
M |
0.00 - 31.7 |
Internal Memory |
R/W |
Bit |
MB |
0 - 31 |
Byte |
MW |
0 - 30 |
Word |
MD |
0 - 28 |
Double Word |
SM |
SM |
0.00 - 549.7 |
Special Internal
Memory |
Read Only |
Bit |
SMB |
0 - 549 |
Byte |
SMW |
0 -548 |
Word |
SMD |
0 - 546 |
Double Word |
V |
V |
0.00 - 10239.7 |
Internal Variable
memory |
R/W |
Bit |
VB |
0 - 10239 |
Byte/String |
VW |
0 - 10238 |
Word |
VD |
0 - 10236 |
Double Word |
T |
T |
0 - 255 |
Timer Done |
Read Only |
Bit |
TW* |
0 - 255 |
Timer Acc. |
R/W |
Word |
C |
C |
0 - 255 |
Counter Done |
Read Only |
Bit |
CW* |
0 - 255 |
Counter Acc. |
R/W |
Word |
AIW |
0 - 62 |
Analog Input |
Read Only |
Word |
AQW |
0 - 62 |
Analog Output |
R/W |
Word |
Related Topics
Topic: 479.htm
Copyright © AutomationDirect, Inc.
Version 8.23