Omron FINS (CS/CJ) Serial Protocol Addressing

Topic: CM475
Memory Type Address Range Bit Specification Description Read/Write Type Data Type
IO 0 to 6143 0 to 15 I/O Memory R/W Discrete
T 0 to 4095 — Timer Complete Read Only Discrete
C 0 to 4095 — Counter Complete Read Only Discrete
H 0 to 511 0 to 15 Holding Area R/W Discrete
W 0 to 511 0 to 15 Work Area R/W Discrete
DM 0 to 32767 0 to 15 Data Memory R/W Word / Discrete
EMCUR 0 to 32767 0 to 15 Extended Data Memory R/W Word / Discrete
EM0 - EMC 0 to 32767 0 to 15 Extended Data Memory R/W Word / Discrete
A 0 to 447 *

0 to 15

Auxiliary Area Read Only Discrete
448 to 959 0 to 15 Auxiliary Area R/W Discrete
TIM 0 to 4095 — Timer Present value R/W Word
CNT 0 to 4095 — Counter Present value R/W Word
*This is READ ONLY area. If this range of Addressing is placed into a Write Object, such as a Pushbutton or Numeric Entry, the Programming Software will display the following error: Error TAG-058:Tag IO Type does not match Object Type.

Related Topics Link IconRelated Topics