Allen-Bradley Micro800 EtherNet/IP Client Tag-Based Setup

Topic: CM347

C-more Protocol Manager Settings

  1. Do one of the following:
  • Click the Protocol Manager button on the Home tab
    — or —
  • Click the Protocol Manager button on the Setup tab
    — or —
  • from the Navigation window, click the Function tab, click Setup and then select Protocol Manager.

  1. From the Protocol Manager window, click the Device name on the tree to the left.
  • The Device Setup window opens.
  1. From the PLC Protocol drop-down. select EtherNet/IP Client Tag-Based (Micro800).

Panel Manager Settings

When you select a different PLC Protocol than the one currently in use, the warning Message shown below appears.

  • Click Yes to accept.

Use these settings with the image above as reference:

  1. IP Address: Enter the IP Address of the AB Micro800 CPU. It can be found using the Connected Components Workbench Software discussed on next subject below.
  2. Port (0–65535): Set the EtherNet/IP listening TCP port number on the PLC. The default value is 44818. This field can be changed in the event that the C-more panel needs to access the PLC through a firewall using NAT.
  3. CPU Slot Number (0–247): This is the Slot Number of the CPU. The default value is 0. This field should not be changed unless there is a processor added to another slot (functionality did not yet exist at the time this document was developed).
  4. Retries (0-10): The C-more panel will send a request to the Micro800 CPU. If the CPU does not reply within the specified “Response Timeout” period, the C-more panel will send the request again up to the number of Retries. Once the Retry count (specified in this field) limit has been reached, the C-more panel will display a PLC Timeout error on the screen.
  5. Connection Timeout (1-30) (in 1 second units): This is the amount of Time (in seconds) that the panel will wait on a TCP connection from the Micro800 CPU.
  6. Inactivity Timeout (8, 16, 32, 64 and 128) (in 1 second units): If the C-more panel does not send a Message within the time period specified in this field, the AB Micro 800 CPU will close the connection to free up its resources.
  7. Response Timeout (100-30000) (in 1ms units): This is the amount of Time (in 1ms units) that the panel will wait on the Command reply from the Micro800 after sending a request. After the Timeout timer expires, it will then retry.
  8. Poll Time (0-30000 msec): This is the amount of Time (in milliseconds) that the panel will wait in between each request.

Locating the Micro800 IP Address in Connected Components Workbench

Double click on the controller at the top of the Project Organizer to see the settings for the PLC. Select the “Ethernet” option under the “Controller” section:

Cables and Wiring Diagrams

This opens a web page with the PDF version of the C-More Protocol Manager, Chapter 6, PLC Communications. Chapter 6 includes cables and wiring diagrams.

 

Note: An active internet connection is required to view.

Related Topics Link IconRelated Topics