AutomationDirect Do-more Ethernet (Built-in Memory) |
Topic: CM303![]() |
The following information applies to AutomationDirect Do-more PLC compatible with C-more Panels.
C-more Protocol Manager Settings
- Do one of the following:
- Click the Protocol Manager button on the Home tab
— or — - Click the Protocol Manager button on the Setup tab
— or — - from the Navigation window, click the Function tab, click Setup and then select Protocol Manager.
- From the Protocol Manager window, click the Device name on the tree to the left.
- The Device Setup window opens.
-
From the PLC Protocol field, click on the down arrow
and select AutomationDirect Do-more Ethernet.
When you select a different PLC Protocol than the one currently in use, the warning Message shown below appears.
- Click Yes to accept.
|
Note: Connection through another panel is not available when using the Do-more driver. |
Panel Manager Settings
-
IP Address: The IP Address of the Do-more CPU. Use the Do-more Designer software or the NetEdit utility to find the IP address for the Do-more PLC. See below for details.
-
Password: If the Do-more CPU has a password, it will be necessary to enter the password into this field in order to access the PLC.
|
Note: The Privileges for the password entered must at least have “Read Data – RD” and “Write Data – WD” selected in order to work correctly with C-more. See the image below. |
-
Retries (0-10): The C-more Panel will send a request to the Do-more CPU. If the CPU does not reply within the specified “Timeout Time”, the C-more will send the request again. Once the retry count (specified in this field) limit has been reached, the C-more panel will display a PLC Timeout error on the screen.
-
Ack Timeout Time( 1-255) (in 100ms units): The amount of time (in 100ms units) the panel will wait on an Ackreply after sending a request. After the Timeout timer expires, a Retry will be attempted if specified.
-
Command Timeout Time( 1-255) (in 100ms units): The amount of time (in 100ms units) the panel will wait on the Command reply sending a command. After the Timeout timer expires, a Retry will be attempted if specified.
-
Poll Time (0-30000 msec): The amount of time (in milliseconds) the panel will wait between each request.
-
Memory version: A display only field that indicates the Do-more Memory version that this version of C-more supports. It should match the Memory Version of the Do-more CPU in order to reliably read and write Data If they do not match, an error will be indicated on the C-more panel display. Either the C-more programming software and firmware version or the Do-more firmware version will need to be upgraded in order for both to reliably communicate to each other. The Do-more Memory version can be viewed by entering in DST24 into a Data View window of the Do-more Designer software while connected to the CPU (shown below).
Finding IP Address Using NetEdit
Download the NetEdit software from http://support.automationdirect.com/downloads.html.
Open NetEdit and click Scan Network. A list of any available modules will appear. Double click on the Do-more CPU and the General Settings dialog will open showing the IP Address of the Do-more CPU. Insert this IP Address into the C-more Panel Manager configuration.
Finding IP Address using Do-more Designer
Once you have connected to the Do-more CPU with the Do-more Designer software, click the Info button in the toolbar.
You will see the IP address settings at the bottom of the Info window.