AutomationDirect Modbus (DL05/06/205/350/405) Addressing

CM117
Memory Type Address Range Bit Specification Modi-Bus Address Range Description Read/Write
Type
Data Type
X 0 to 1777 — 12049 to 13072 Input Read Only Discrete
Y 0 to 1777 — 02049 to 03072 Output R/W Discrete
C 0 to 1777 — 03073 to 05120 Internal Relay R/W Discrete
SP 0 to 777 — 13073 to 13584 Specific Relay Read Only Discrete
T 0 to 377 — 06145 to 06400 Timer R/W Discrete
CT 0 to 377 — 06401 to 06656 Counter R/W Discrete
S 0 to 1777 — 05121 to 06144 Stage R/W Discrete
GX 0 to 3777 — 10001 to 12048 Link Input/Output Read Only Discrete
GY 0 to 3777 — 00001 to 02048 Link Output R/W Discrete
V 0 to 377 0 to 15 00001 to 02048 Timer Present value R/W Discrete
V 0 to 377 — 30001 to 30256 Timer Present value R/W Word
V 700 to 777 0 to 15 40449 to 40960 System Parameter R/W Discrete
V 700 to 777 — 40449 to 40960 System Parameter R/W Word
V 1000 to 1177 0 to 15 30513 to 30640 Counter Present value R/W Discrete
V 1000 to 1177 — 30513 to 30640 Counter Present value R/W Word
V 1200 to 7577 0 to 15 40641 to 43968 Data Register R/W Discrete
V 1200 to 7577 — 40641 to 43968 Data Register R/W Word
V 7600 to 7777 0 to 15 43841 to 47936 Specific Register R/W Discrete
V 7600 to 7777 — 43841 to 47936 Specific Register R/W Word
V 10000 to 37777 0 to 15 44097 to 416384 Data Register R/W Discrete
V 10000 to 37777 — 44097 to 416384 Data Register R/W Word
V 37000 to 37777 0 to 15 415873 to 416384 Specific Register R/W Discrete
V 37000 to 37777 — 415873 to 416384 Specific Register R/W Word
V 40000 to 40177 0 to 15 10001 to 12048 Link Input/Output R/W Discrete
V 40000 to 40177 — 10001 to 12048 Link Input/Output R/W Word
V 40200 to 40377 0 to 15 00001 to 02048 Link Input/Output R/W Discrete
V 40200 to 40377 — 00001 to 02048 Link Input/Output R/W Word
V 40400 to 40477 0 to 15 12049 to 13072 Input R/W Discrete
V 40400 to 40477 — 12049 to 13072 Input R/W Word
V 40500 to 40577 0 to 15 02049 to 03072 Output R/W Discrete
V 40500 to 40577 — 02049 to 03072 Output R/W Word
V 40600 to 40777 0 to 15 03073 to 05120 Internal Relay R/W Discrete
V 40600 to 40777 — 03073 to 05120 Internal Relay R/W Word
V 41000 to 41077 0 to 15 05121 to 06144 Stage R/W Discrete
V 41000 to 41077 — 05121 to 06144 Stage R/W Word
V 41100 to 41117 0 to 15 06145 to 06400 Timer Read Only Discrete
V 41100 to 41117 — 06145 to 06400 Timer Read Only Word
V 41140 to 41157 0 to 15 06401 to 06656 Counter Read Only Discrete
V 41140 to 41157 — 06401 to 06656 Counter Read Only Word
V 41200 to 41237 0 to 15 13073 to 13584 Specific Relay R/W Discrete
V 41200 to 41237 — 13073 to 13584 Specific Relay R/W Word

Related Topics Link IconRelated Topics