AutomationDirect DirectNet (DL330/340) Addressing

Topic: CM106
Memory Type Address Range Bit Specification Description Read/Write Type Data Type
IO 0 to 157 — Input/Output Point R/W Discrete
IO 700 to767 — Input/Output Point R/W Discrete
C 160 to 373 — Internal Relay R/W Discrete
C 374 to 377 — Specific Relay Read Only Discrete
C 770 to 777 — Specific Relay Read Only Discrete
C 1000 to 1067 — Internal Relay R/W Discrete
C 1070 to 1077 — Specific Relay Read Only Discrete
SR 400 to 577 — Shift Register Read Only Discrete
— 600 to 677 — Timer/Counter Status Bit Read Only Discrete
R 0 to 15 0 to 15 Input/Output Point R/W Discrete
R 0 to 15 — Input/Output Point R/W Word
R 16 to 37 0 to 15 Internal Relay R/W Discrete
R 16 to 37 — Internal Relay R/W Word
R 37 — Specific Relay R/W Word
R 70 to 76 0 to 15 Input/Output Point R/W Discrete
R 70 to 76 — Input/Output Point R/W Word
R 77 — Specific Relay R/W Word
R 100 to 106 0 to 15 Internal Relay R/W Discrete
R 100 to 106 — Internal Relay R/W Word
R 107 — Specific Relay R/W Word
R 400 to 563 — Data Word R/W Word
R 574 to 577 — Specific Register Read Only Word
R 600 to 677 — Timer/Counter Elapsed value R/W Word
R 700 to 767 — Data Word R/W Word
R 770 to 777 — Specific Register Read Only Word
CT 600 to 677 — Timer/Counter Status Bit Read Only Word
TCA 600 to 677 — Timer/Counter Present value R/W Word
CTA 600 to 677 — Timer/Counter Present value R/W Word

Related Topics Link IconRelated Topics