Allen-Bradley PLC5 DF1 Addressing

Topic: CM002
Memory Type File Number Range Address Range Bit Specification Description Flag Read/Write Type Data Type
O File number not used. 0 to 17777 — Output — Read Only Word
O File number not used. 0 to 17777 0 to 15 Output — Read Only Discrete
I File number not used. 0 to 17777 — Input — Read Only Word
I File number not used. 0 to 17777 0 to 15 Input — Read Only Discrete
S File number not used. 0 to 999 — State — Read Only Word
S File number not used. 0 to 999 0 to 15 State — Read Only Discrete
B 3:, 9: to 999: 0 to 1999 — Binary — R/W Word
B 3:, 9: to 999: 0 to 1999 0 to 15 Binary — R/W Discrete
T 4:, 9: to 999: 0 to 1999 — Timer .EN Read Only Discrete
.TT Read Only Discrete
.DN Read Only Discrete
.ACC R/W Word
.PRE R/W Word
C 5:, 9: to 999: 0 to 1999 — Counter .DN Read Only Discrete
.ACC R/W Word
.PRE R/W Word
.CU Read Only Discrete
.CD Read Only Discrete
.OV Read Only Discrete
.UN Read Only Discrete
R 6:, 9: to 999: 0 to 1999 — Internal .EN Read Only Discrete
.DN Read Only Discrete
.EU Read Only Discrete
.EM Read Only Discrete
.ER Read Only Discrete
.UL Read Only Discrete
.IN Read Only Discrete
.FD Read Only Discrete
.LEN R/W Word
.POS R/W Word
N 7:, 9: to 999: 0 to 1999 — Integer — R/W Word
N 7:, 9: to 999: 0 to 1999 0 to 15 Integer — R/W Discrete
F 8: to 999: 0 to 1999 — Floating Point — R/W Word
F 8: to 999: 0 to 1999 0 to 15 Floating Point — R/W Discrete

Related Topics Link IconRelated Topics