ZIPLink User Guides

Select a ZIPLink module or cable below to view specification sheets, label sheets, and cable drawings. Documentation is arranged by part number. You can use "Ctrl-F" to search for a specific part number. Note that a lower case "x" below serves as a wildcard for a group of products. (Ex: "ZL-D0-CBL8xx" covers ZL-D0-CBL8, ZL-D0-CBL8-1, and ZL-D0-CBL8-2.)

If you have an older ZIPLink module or cable, the appropriate document is located below under " Legacy ZIPLink Documentation."


If you have problems viewing a PDF document or wish to save any PDF to your computer for future use, right-click on the link to the document, select "Save Target As" or "Save As", and select the location on your computer where the file will be saved.


ZIPLink User Guides, Inserts, and Wiring Diagrams Index

Feedthrough Modules Fuse Modules and Blocks
Relay Modules Volt Sensor Modules
Communication Modules Transorb Modules
Cables Legacy ZIPLink Documentation



Feedthrough Modules

Part Number Documentation
ZL-RTB20 ZL-RTB20 Feedthrough module specification sheet insert
ZL-RTB20-1 ZL-RTB20-1 Feedthrough Connector Module Installation Instructions
ZL-RTB40 ZL-RTB40 Feedthrough module specification sheet insert
ZL-RTB40-1 ZL-RTB40-1 Feedthrough Connector Module Installation Instructions
ZL-RTB50 ZL-RTB50 Feedthrough module specification sheet insert
ZL-RTB-DB09 ZL-RTB-DB09 9-pin D-sub feedthrough module specification sheet insert
ZL-RTB-DB15 ZL-RTB-DB15 15-pin D-sub feedthrough module specification sheet insert
ZL-RTB-DB25 ZL-RTB-DB25 25-pin D-sub feedthrough module specification sheet insert
ZL-RTB-RJ12 ZL-RTB-RJ12 RJ12 feedthrough module specification sheet insert
ZL-RTB-RJ45 ZL-RTB-RJ45 RJ45 feedthrough module specification sheet insert
ZL-RTB-COM ZL-RTB-COM 40 Position Common Connection Module insert

Return to Top


Fuse Modules and Blocks

Part Number Documentation
ZL-FUSE-16 ZL-FUSE-16 16-Point Fuse Block Installation Instructions
ZL-RFU20 ZL-RFU20 Fuse module specification sheet insert
ZL-RFU40 ZL-RFU40 Fuse module specification sheet insert
ZL-RFU40 Fuse module label sheet insert

Return to Top


Relay Modules

Part Number Documentation
ZL-RRL16-24-X ZL-RRL16-24 24VDC relay module specification sheet insert
ZL-RRL16F-24-X ZL-RRL16F-24-1 (sinking) and ZL-RRL16F-24-2 (sourcing) 24V DC-Powered Relay Module Installation Instructions
ZL-RRL16HDF-24-X ZL-RRL16HDF-24-1 (sinking) and ZL-RRL16HDF-24-2 (sourcing) 24V DC-Powered Relay Module Installation Instructions
ZL-RRL16W-24-X ZL-RRL16W-24-1 (sinking) and ZL-RRL16W-24-2 (sourcing) 24V DC-Powered Relay Module Installation Instructions
ZL-RLS1-120 ZL-RLS1-120 Stand alone relay module specification sheet insert
ZL-RLS1-24 ZL-RLS1-24 Stand alone relay module specification sheet insert
ZL-RLS4-120 ZL-RLS4-120 Stand alone relay module specification sheet insert
ZL-RLS4-24 ZL-RLS4-24 Stand alone relay module specification sheet insert

Return to Top


Volt Sensor Modules

Part Number Documentation
ZL-LTB16-24 ZL-LTB16-24 24Volt Sensor Input module specification sheet insert
ZL-LTB16-24 24 Volt sensor input module label sheet insert
ZL-LTB16-24 24 Volt sensor input module label sheet insert (P2000)
ZL-LTB16-24-1 ZL-LTB16-24-1 16-Point 2-wire Sensor Input Module Installation Instructions
ZL-LTB16-24-1 16-Point 2-wire Sensor Input Module label sheet insert
ZL-LTB32-24 ZL-LTB32-24 24Volt Sensor Input module specification sheet insert
ZL-LTB32-24 Volt sensor input module label sheet insert
ZL-LTB32-24-1 ZL-LTB32-24-1 32-point Sensor Input Module Installation Instructions
ZL-LTB32-24-1 32-point Sensor Input Module label sheet insert

Return to Top


Communication Modules

Part Number Documentation
ZL-CMA15 ZL-CMA15 Communication adapter module specification sheet insert
ZL-CMA15L ZL-CMA15L Communication adapter module specification sheet insert
ZL-CDM-RJ12X4 ZL-CDM-RJ12X4 Communication distribution module specification sheet insert
ZL-CDM-RJ12X10 ZL-CDM-RJ12X10 Communication distribution module specification sheet insert

Return to Top


Transorb Modules

Part Number Documentation
ZL-TSD8-120 ZL-TSD8-120 Transorb module specification sheet insert
ZL-TSD8-24 ZL-TSD8-24 Transorb module specification sheet insert

Return to Top


Cables

Part Number Documentation
ZL-BX-CBL15-n ZL-BX-CBL15-n cable drawing specification sheet
ZL-BX-CBL15-n cable label sheet insert
ZL-BX-CBL15-nP ZL-BX-CBL15-nP cable drawing specification sheet
ZL-BX-CBL20-n ZL-BX-CBL20-n cable drawing specification sheet
ZL-BX-CBL20-n cable label sheet insert
ZL-BX-CBL20-nP ZL-BX-CBL20-nP cable drawing specification sheet
ZL-BX-CBL40-xS ZL-BX-CBL40-xS cable drawing specification sheet
ZL-BXEM-CBL10-n ZL-BXEM-CBL10-n cable drawing specification sheet
ZL-BXEM-CBL10-n cable label sheet insert
ZL-BXEM-CBL10-nP ZL-BXEM-CBL10-nP cable drawing specification sheet
ZL-BXEM-CBL15-n ZL-BXEM-CBL15-n cable drawing specification sheet
ZL-BXEM-CBL15-n cable label sheet insert
ZL-BXEM-CBL15-nP ZL-BXEM-CBL15-nP cable drawing specification sheet
ZL-BXEM-CBL20-n ZL-BXEM-CBL20-n cable drawing specification sheet
ZL-BXEM-CBL20-n cable analog modules label sheet insert
ZL-BXEM-CBL20-n cable discrete modules label sheet insert
ZL-BXEM-CBL20-nP ZL-BXEM-CBL20-nP cable drawing specification sheet
ZL-R40-FP ZL-R40-FP cable label sheet insert
ZL-R50-FP ZL-R50-FP cable label sheet insert
ZL-C0-CBL11xx ZL-C0-CBL11xx Click cable drawing specification sheet
ZL-C0-CBL11xx Click cable label sheet insert
ZL-C0-CBL11xx Click cable label sheet insert (ZL-RTB20-1)
ZL-C0-CBL11-nP ZL-C0-CBL11-nP Click cable drawing specification sheet
ZL-C0-CBL11-nP Click cable label sheet insert
ZL-C0-CBL20xx ZL-C0-CBL20xx Click cable drawing specification sheet
ZL-C0-CBL20xx Click cable label sheet insert
ZL-C0-CBL20xx Click cable label sheet insert (ZL-RTB20-1)
ZL-C0-CBL20-nP ZL-C0-CBL20-nP Click cable drawing specification sheet
ZL-C0-CBL20-nP Click cable label sheet insert
ZL-D0-CBL8xx ZL-D0-CBL8xx DL05/06 cable drawing specification sheet
ZL-D0-CBL8xx DL05/06 cable label sheet insert
ZL-D0-CBL8xx DL05/06 cable label sheet insert (ZL-RTB20-1)
ZL-D0-CBL8-nP ZL-D0-CBL8-nP DL05/06 cable drawing specification sheet
ZL-D0-CBL8-nP DL05/06 cable label sheet insert
ZL-D0-CBL10xx ZL-D0-CBL10xx DL05/06 cable drawing specification sheet
ZL-D0-CBL10xx DL05/06 cable label sheet insert
ZL-D0-CBL10-nP ZL-D0-CBL10-nP DL05/06 cable drawing specification sheet
ZL-D0-CBL13xx ZL-D0-CBL13xx DL05/06 cable drawing specification sheet
ZL-D0-CBL13xx DL05/06 cable label sheet insert
ZL-D0-CBL13xx DL05/06 cable label sheet insert (ZL-RTB20-1)
ZL-D0-CBL13-nP ZL-D0-CBL13-nP DL05/06 cable drawing specification sheet
ZL-D0-CBL24xx ZL-D0-CBL24xx DL05/06 cable drawing specification sheet
ZL-D0-CBL24xx DL05/06 cable label sheet insert
ZL-D0-CBL24-xL ZL-D0-CBL24-xL DL05/06 cable drawing specification sheet
ZL-D0-CBL24-xL DL05/06 cable label sheet insert
ZL-D0-CBL24-xP ZL-D0-CBL24-xP DL05/06 pigtail cable drawing specification sheet insert
ZL-D05-CBL18xx ZL-D05-CBL18xx DL05 cable drawing specification sheet
ZL-D05-CBL18xx DL05 cable label sheet insert (ZL-RTB20)
ZL-D05-CBL18xx DL05 cable label sheet insert (ZL-RTB20-1)
ZL-D05-CBL22-nP ZL-D05-CBL22-nP DL05 cable drawing specification sheet
ZL-D06-CBL24-nP ZL-D06-CBL24-nP DL06 cable drawing specification sheet
ZL-D06X-CBL20xx ZL-D06X-CBL20xx DL06 cable drawing specification sheet
ZL-D06X-CBL20xx DL06 cable label sheet insert (ZL-RTB20)
ZL-D06X-CBL20xx DL06 cable label sheet insert (ZL-RTB20-1)
ZL-D06Y-CBL20xx ZL-D06Y-CBL20xx DL06 cable drawing specification sheet
ZL-D06Y-CBL20xx DL06 cable label sheet insert (ZL-RTB20 and ZL-RFU20)
ZL-D06Y-CBL20xx DL06 cable label sheet insert (ZL-RTB20-1)
ZL-D2-CBL10xx ZL-D2-CBL10xx DL205 cable drawing specification sheet
ZL-D2-CBL10xx DL205 cable label sheet insert
ZL-D2-CBL10xx DL205 cable label sheet insert (ZL-RTB20-1)
ZL-D2-CBL10-nP ZL-D2-CBL10-nP DL205 cable drawing specification sheet
ZL-D2-CBL10-nP DL205 cable label sheet insert
ZL-D2-CBL19xx ZL-D2-CBL19xx DL205 cable drawing specification sheet
ZL-D2-CBL19xx DL205 cable label sheet insert
ZL-D2-CBL19xx DL205 cable label sheet insert (ZL-RTB20-1)
ZL-D2-CBL19-xP ZL-D2-CBL19-xP DL205 pigtail cable drawing specification sheet insert
ZL-D2-CBL19-xP DL205 cable label sheet insert
ZL-D24-CBL40xx ZL-D24-CBL40xx DL205/DL405 cable drawing specification sheet
ZL-D24-CBL40xx DL205/DL405 cable label sheet insert
ZL-D24-CBL40xx DL205/DL405 cable label sheet insert (ZL-RTB40-1)
ZL-D24-CBL40-nX ZL-D24-CBL40xX DL205/DL405 cable drawing specification sheet
ZL-D24-CBL40nX DL205/DL405 cable label sheet insert
ZL-D24-CBL40-nX DL205/DL405 cable label sheet insert (ZL-RTB40-1)
ZL-D24-CBL40-xP ZL-D24-CBL40-xP DL205/DL405 pigtail cable drawing specification sheet insert
ZL-D24-CBL40-xP DL205/DL405 cable label sheet insert
ZL-D24-CBL40-xP pigtail cable wire color guide insert sheet
ZL-D24-CBL40-xXP ZL-D24-CBL40-xXP DL205/DL405 pigtail cable drawing specification sheet insert
ZL-D24-CBL40-xxP pigtail cable wire color guide insert sheet
ZL-D4-CBL20xx ZL-D4-CBL20xx DL405 cable drawing specification sheet
ZL-D4-CBL20xx DL405 cable label sheet insert
ZL-D4-CBL20xx cable label sheet insert (ZL-RTB20-1)
ZL-D4-CBL20-n ZL-D4-CBL20-n DL405 cable drawing specification sheet
ZL-D4-CBL20-nP ZL-D4-CBL20-nP DL405 cable drawing specification sheet
ZL-D4-CBL20-nP cable label sheet insert
ZL-D3-CBL18xx ZL-D3-CBL18xx DL305 cable drawing specification sheet
ZL-D3-CBL18xx DL305 cable label sheet insert
ZL-CBL24-xP ZL-CBL24-xP Ziplink module pigtail cable drawing specification sheet insert
ZL-DB9-CBL-2 ZL-DB9-CBL-2 9-pin D-sub cable drawing specification sheet
ZL-DB9F-CBL-nP ZL-DB9F-CBL-2P and ZL-DB9F-CBL-5P cable drawing specification sheet
ZL-DB15-CBL-2 ZL-DB15-CBL-2 15-pin D-sub cable drawing specification sheet
ZL-DB25-CBL-2 ZL-DB25-CBL-2 25-pin D-sub cable drawing specification sheet
ZL-RJ12-CBL-2 ZL-RJ12-CBL-2 RJ12 crossover cable drawing specification sheet
ZL-RJ12-CBL-2P ZL-RJ12-CBL-2P RJ12 to pigtail cable drawing specification sheet insert
GS-EDRV-CBL-2 GS-EDRV-CBL-2 cable drawing specification sheet
GS-ISOCON-CBL-2 GS-ISOCON-CBL-2 cable drawing specification sheet
GS-RJ12-CBL-2 GS-RJ12-CBL-2 GS2 Drive RS232 Communication cable drawing specification sheet
GS-485HD15-CBL-2 GS-RJ12-CBL-2 GS & DuraPulse Drives RS485 Communication cable drawing specification sheet
GS-485RJ12-CBL-2 GS-485RJ12-CBL-2 cable drawing specification sheet
SVC-232RJ12-CBL-2 SureServo RS232 Communication cable drawing specification sheet
SVC-485HD15-CBL-2 SureServo RS485 Communication cable drawing specification sheet
ZL-SVC-CBL50xx SureServo CN1 breakout module cable drawing specification sheet
ZL-P1-CBL10-n ZL-P1-CBL10xx cable drawing specification sheet
ZL-P1-CBL10xx cable label sheet insert
ZL-P1-CBL10nP ZL-P1-CBL10nP cable drawing specification sheet
ZL-P1-CBL18-n ZL-P1-CBL18xx cable drawing specification sheet
ZL-P1-CBL18xx cable label sheet insert
ZL-P1-CBL18nP ZL-P1-CBL18nP cable drawing specification sheet
ZL-P2-CBL18-n ZL-P2-CBL18-n cable drawing specification sheet
ZL-P2-CBL18-1 cable label sheet insert (ZL-RTB20 and ZL-RFU20)
ZL-P2-CBL18-1 cable label sheet insert (ZL-RTB20-1)
ZL-P2-CBL18-nP ZL-P2-CBL18-nP cable drawing specification sheet
ZL-P2-CBL24-n ZL-P2-CBL24-n cable drawing specification sheet
ZL-P2-CBL24 cable label sheet insert
ZL-P2-CBL24 cable label sheet insert 2
ZL-P2-CBL24 cable label sheet insert (ZL-RTB20-1)
ZL-P2-CBL24-nP ZL-P2-CBL24-nP cable drawing specification sheet
ZL-P3-CBL20xx ZL-P3-CBL20xx cable drawing specification sheet
ZL-P3-CBL20xx cable label sheet insert
ZL-P3-CBL20xx cable label sheet insert (ZL-RTB20-1)
ZL-P3-CBL40-nP ZL-P3-CBL40-nP cable drawing specification sheet
ZL-P3-CBL20-xL ZL-P3-CBL20-xL cable drawing specification sheet
ZL-P3-CBL20xL cable label sheet insert
ZL-P3-CBL20-xL cable label sheet insert (ZL-RTB20-1)
ZL-P3-CBL20-xP ZL-P3-CBL20-xP cable drawing specification sheet
ZL-P3-CBL20L-FP ZL-P3-CBL20L-FP cable drawing specification sheet
ZL-CBL40-xX ZL-CBL40-xX cable drawing specification sheet
ZL-CBL40-xX cable label sheet insert (ZL-RTB40)
ZL-CBL40-xX cable label sheet insert 2 (ZL-RTB40-1)
ZL-CBL40-nP ZL-CBL40-nP cable drawing specification sheet
ZL-CBL40-xS ZL-CBL40-xS cable drawing specification sheet
ZL-CBL40-S-xP cable label sheet insert (ZL-RTB40)
ZL-CBL40-S-xP cable label sheet insert (P2000)
ZL-CBL40-S-xP cable label sheet insert (ZL-RTB40-1)
ZL-CBL50-nP ZL-CBL50-nP cable drawing specification sheet
SR44-485HD15-CBL-2 SR44-485HD15-CBL-2 cable drawing specification sheet
SR44-485RJ45-CBL-2 SR44-485RJ45-CBL-2 cable drawing specification sheet
STP-232HD15-CBL-2 STP-232HD15-CBL-2 cable drawing specification sheet
STP-232RJ12-CBL-2 STP-232RJ12-CBL-2 cable drawing specification sheet
SVC-485CFG-CBL-2 SVC-485CFG-CBL-2 cable drawing specification sheet
SVC-485RJ12-CBL-2 SVC-485RJ12-CBL-2 cable drawing specification sheet
SVC-EFL-n SVC-EFL-n Encoder Cable (750W) cable drawing specification sheet
SVC-EHH-n SVC-EHH-n Encoder Cable (3W) cable drawing specification sheet
SVC-MDCOM-CBL SVC-MDCOM-CBL cable drawing specification sheet
SVC-PCCFG-CBL SVC-PCCFG-CBL cable drawing specification sheet
SVC-PFL-n SVC-PFL-n Power Cable (750W) cable drawing specification sheet
SVC-PHH-n SVC-PHH-n Power Cable (3 KW) cable drawing specification sheet
SVC-PHM-n SVC-PHM-n Power Cable (1KW) cable drawing specification sheet

Return to Top






Legacy ZIPLink Documentation

Wiring

Part Number Documentation
ziplinkstickers.pdf PDF Document Ziplink cable pinouts and terminal block connection labels
zl-cm056labels.pdf PDF Document Marking Label Sheet for Ziplink Module ZL-CM056
zl-c0-cbl11_pinout.pdf PDF Document ZL-C0-CBL11 Cable Pinout
zl-c0-cbl11_labels.pdf PDF Document ZL-C0-CBL11 Marking Label Sheet
zl-c0-cbl20_pinout.pdf PDF Document ZL-C0-CBL20 Cable Pinout
zl-c0-cbl20_labels.pdf PDF Document ZL-C0-CBL20 Marking Label Sheet
zl-rtb20_insert.pdf PDF Document Ziplink ZL-RTB20 Insert Sheet

Return to Top


LED Connector Modules

Part Number Documentation
zl-cm08120.pdf PDF Document

LED Connector Module ZL-CM08L120

zl-cm08l24.pdf PDF Document

LED Connector Module ZL-CM08L24

zl-cm16l120.pdf PDF Document LED Connector Module ZL-CM16L120
zl-cm16l24.pdf PDF Document LED Connector Module ZL-CM16L24
zl-cm32l524.pdf PDF Document LED Connector Module ZL-CM32L524

Return to Top


Relay Connector Modules

Part Number Documentation
zl-cm08rl120.pdf PDF Document

Relay Connector Module ZL-CM08RL120

zl-cm08rl24.pdf PDF Document

Relay Connector Module ZL-CM08RL24

zl-cm16rl120a.pdf PDF Document Relay Connector Module ZL-CM16RL120A
zl-cm16rl120b.pdf PDF Document Relay Connector Module ZL-CM16RL120B
zl-cm16rl24a.pdf PDF Document Relay Connector Module ZL-CM16RL24A
zl-cm16rl24b.pdf PDF Document Relay Connector Module ZL-CM16RL24B
zl-rrl16-24.pdf PDF Document Relay 24V DC-Powered Module ZL-RRL16-24
zl-rs124.pdf PDF Document Relay Connector Socket Module ZL-RS1-24
zl-rs1120.pdf PDF Document Relay Connector Socket Module ZL-RS1-120
zl-rs424.pdf PDF Document Relay Connector Socket Module ZL-RS4-24
zl-rs4120.pdf PDF Document Relay Connector Socket Module ZL-RS4-120

Return to Top


Relay Manufacturer Specifications

Part Number Documentation
zlrelay24.pdf PDF Document Omron G2R series relay specifications
zlrelay120.pdf PDF Document Finder 40 series relay specifications

User Note: The above documents contain vendor-specific relay information and specifications for the relays used in ZIPLink relay modules. However, Ziplink Relay Module catalog specifications must be considered to supercede individual vendor specifications in order to maintain the integrity of the UL Recognition of the Ziplink Relay Modules. Thus, all applications of Ziplink Relay Modules must be limited to the Ziplink Relay Module catalog specifications, regardless of whether the relay manufacturer's specifications indicate that their relay can operate outside the range of the Ziplink Relay Module catalog specification. The relay part numbers currently used in ZIPLink relay modules are as follows:

  • Finder relay 120Vac :40.31.8.120.000
  • Finder relay 24Vdc :40.31.9.024.000
  • Omron RELAY 24vdc : G2R-1-24VDC

Return to Top


Fuse Connector Modules

Part Number Documentation
zl-cm08tf.pdf PDF Document Fuse Connector Module ZL-CM08TF
zl-cm16tf1.pdf PDF Document Fuse Connector Module ZL-CM16TF1
zl-cm16tf2.pdf PDF Document Fuse Connector Module ZL-CM16TF2

Return to Top


Communication Connector Modules

Part Number Documentation
dn-15tb_v16.pdf PDF Document
Ver 1.6
(current)
Communication Connector Module DN-15TB
**Current Documentation for new multidrop capable model Product Date Code 3110 (meaning 2003/November) or later**
dn-15tb_v12.pdf PDF Document
Ver 1.2
(obsolete)

Communication Connector Module DN-15TB
**Obsolete Documentation for non-multidrop capable model Product Date Code prior to 3110 (meaning 2003/November)**

dn-25tb_v18.pdf PDF Document
Ver 1.8
(current)
Communication Connector Module DN-25TB
**Current Documentation for new multidrop capable model Product Date Code 3110 (meaning 2003/November) or later**
dn-25tb_v12.pdf PDF Document
Ver 1.2
(obsolete)
Communication Connector Module DN-25TB
**Obsolete Documentation for non-multidrop capable model Product Date Code prior to 3110 (meaning 2003/November)**

Return to Top


DL05/06 Feedthrough Connector Module

Part Number Documentation
zl-cm056.pdf PDF Document Ziplink Connector Module ZL-CM056


ZIPLink Pigtail Cables

Part Number Documentation
zl-xcblx-2p.pdf PDF Document Ziplink Pigtail Cables ZL-2CBL2-2P & ZL-3CBL3-2P


DB & RJ12 to Terminals Connector Modules

Part Number Documentation
zl-cmrj12.pdf PDF Document Ziplink Connector Module ZL-CMRJ12
zl-cmdbxx.pdf PDF Document Ziplink Connector Modules ZL-CMDB9, -CMDB15, & -CMDB25


Accessories

Part Number Documentation
zlaccessories.pdf PDF Document Specifications for ZL-RELAY-KIT, ZL-FUSE-KIT, ZL-RELAY-120, and ZL-RELAY-24

Return to Top