DL205 Analog Manual

PDF Document View / Download the Complete Manual

PDF Document Errata

Click the link above to view the complete manual. The file size for the complete manual is 32.2 MB. Individual chapters and appendicies may be downloaded below.

If you have problems viewing a PDF document or wish to save any PDF to your computer for future use, right-click on the link to the document, select "Save Target As" or "Save As", and select the location on your computer where the file will be saved.

Manual Contents
PDF Document Table of Contents
PDF Document Revision History (Current version is 7th Edition, Revision E - December 2018)
PDF Document Important Safety Warning

Chapters
Chapter 1 PDF Document Getting Started
Chapter 2 PDF Document F2-04AD-1, (L) 4-Channel Analog Current Input
Chapter 3 PDF Document F2-04AD-2, (L) 4-Channel Analog Voltage Input
Chapter 4 PDF Document F2-08AD-1 8-Channel Analog Current Input
Chapter 5 PDF Document F2-08AD-2 8-Channel Analog Voltage Input
Chapter 6 PDF Document F2-04RTD 4-Channel RTD Input
Chapter 7 PDF Document F2-04THM 4-Channel Thermocouple Input
Chapter 8 PDF Document F2-02DA-1 2-Channel Analog Current Output
Chapter 9 PDF Document F2-02DA-2 2-Channel Analog Voltage Output
Chapter 10 PDF Document F2-08DA-1 8-Channel Analog Current Output
Chapter 11 PDF Document F2-08DA-2 8-Channel Analog Voltage Output
Chapter 12 PDF Document F2-02DAS-1 4-20mA 2-Channel Analog Current Output
Chapter 13 PDF Document F2-02DAS-2 0-5, 0-10V 2-Channel Isolated Output
Chapter 14 PDF Document F2-4AD2DA 4-Ch. In / 2-Ch. Out Combination Analog
Chapter 15 PDF Document F2-8AD4DA--1 8-Ch. In / 4-Ch. Out Analog Current Combination
Chapter 16 PDF Document F2-8AD4DA--2 8-Ch. In / 4-Ch. Out Analog Voltage Combination

Appendices
Appendix A PDF Document DL205 Discrete I/O Memory Map